DLPU108 May 2022 DLP5532-Q1
The DLP5532HBQ1EVM kit contains the cables and FTDI USB to SPI/I2C adapter listed in Table 1-6.
Figure 1-4 EVM Cables| Name | Reference | Quantity |
|---|---|---|
| Micro HDMI Cable | A | 1 |
| Input Power Cable | B | 1 |
| Host SPI Cable | C | 1 |
| FTDI SPI Host Adapter | D | 1 |
| Photodiode Cable | E | 1 |
| PWM Cable | F | 1 |
| Driver to Formatter Controller Power Cable | G | 1 |
| Green Illuminator Power Cable | H | 1 |
| Blue Illuminator Power Cable | I | 1 |
| Red Illuminator Power Cable | J | 1 |
| Formatter Controller to Driver Control Flex | K | 1 |
| Fan PWM Cable | L | 3 |
| Host
I2C Cable (Includes PROJ_ON, HOLD_BOOT, HOST_IRQ signals) |
M | 1 |
| Formatter Thermistor Cable | N | 1 |