DLPU093A November   2019  – December 2025 DLP5530-Q1 , DLPC230-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530PROJTGQ1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Specifications
  8. 4REACH Compliance
  9. 5Revision History

Connecting EVM to the DLPC230-Q1 Control Program

  1. Start the DLPC230-Q1 Control Program Lite.
  2. On the connection page set the DLPC230-Q1 Host to SPI and select the Cheetah from the drop down menu (see Figure 2-2). Note, the Cheetah must be connected to computer with USB cable for it to show up in the drop down box.
     Connecting to the DLPC230-Q1 Using the DLPC230-Q1 Automotive Control ProgramFigure 2-2 Connecting to the DLPC230-Q1 Using the DLPC230-Q1 Automotive Control Program
  3. Select "Connection Settings" to confirm the SPI configuration shown in Figure 2-3 matches the controller PCB switch settings described in Table 1-3. Specifically, SPI mode and CRC/Checksum may vary based on switch settings. Press "OK" once configuration is complete.
     DLPC230-Q1 Automotive Control Program Communication SettingsFigure 2-3 DLPC230-Q1 Automotive Control Program Communication Settings
  4. Click the Connect button. The green circle next to the Connect button should then light up to indicate that connection was successful to the Cheetah Adapter.