DLPU093A November 2019 – December 2025
The PCB materials and most of the PCB components are rated to operate between –40°C to 105°C, including the DLP5530-Q1, the DLPC230-Q1, and the TPS99000-Q1.
Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. The specifications for EVM components which are not rated between –40°C to 105°C are listed in Table 1-8. Please refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.
| Board | Reference | Part Number | Manufacturer | Description | Temperature Minimum (°C) | Temperature Maximum (°C) |
|---|---|---|---|---|---|---|
| Controller | D4, D5 | LTST-C171KGKT | Lite-On | LED, GREEN 0805 | –55 | 85 |
| Controller | D6 | LTST-C171KRKT | Lite-On | LED, RED 0805 | –55 | 85 |
| Controller | J3 | 685119248123 | Wurth | CONN MICRO HDMI RIGHT ANGLE | –40 | 85 |
| Controller | SW1 | CVS-02TB | Copal Electronics Inc | SWITCH DIP SLIDE 2-POS 1 MM 6 V | –40 | 85 |
| Controller | SW2 | CVS-03TB | Copal Electronics Inc | SWITCH DIP SLIDE 3-POS 1 MM 6 V | –40 | 85 |
| Controller | SW3 | CVS-01TB | Copal Electronics Inc | SWITCH DIP SLIDE 1-POS 1 MM 6 V | –40 | 85 |
| Controller | SW4 | GT12MSCBE | C&K Comp | SWITCH, SPST, GULL | –30 | 85 |
| Controller | U5, U7, U10, U503, U504 | PCMF2HDMI2SZ | Nexperia | COMMON MODE CHOKE 4LN SMD ESD | –40 | 85 |
| Controller | U501 | TFP401AIPZPRQ1 | Texas Instruments | IC PANELBUS DVI RCVR 100-HTQFP | –40 | 85 |
| Illumination Driver | J2 | PJ-082BH | CUI Inc | CONN PWR JACK 2.5X5.5MM SOLDER | –25 | 85 |
The controller and illumination driver PCBs have a UL flame rating of 130°C maximum.
The DLP5530PROJTGQ1EVM is not a production design. It is intended for evaluation only. The DLP5530PROJTGQ1EVM is only designed to operate at a maximum of 40oC ambient temperature, but with a custom thermal solution the DLP5530-Q1 chipset and accompanying optical engine can be designed to operate at up to 105oC.