DLPU093A November   2019  – December 2025 DLP5530-Q1 , DLPC230-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530PROJTGQ1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Specifications
  8. 4REACH Compliance
  9. 5Revision History

Abstract

The DLP5530PROJTGQ1EVM Evaluation Module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP5530-Q1 chipset. The DLP5530-Q1 chipset consists of the DLP5530-Q1, the DLPC230-Q1, and the TPS99000-Q1. This chipset is combined with illumination and projection optics, RGB LEDs, and a photodiode and can be used to develop an automotive grade projector for applications such as windshield cluster display and transparent window displays where a holographic optical element (HOE) is used as the screen technology. This EVM uses narrow band LED illumination designed to work more efficiently with HOE films. This projector offers high brightness and high contrast of up to 2000:1 in a compact package of about 1 liter. It is made of robust metal housing and uses all glass optical elements, but these could potentially be traded for more cost effective plastic options in a production design.

The DLP5530PROJTGQ1EVM is not a production design. It is intended for evaluation only.

 The
                                                  DLP5530PROJTGQ1EVM Figure 1-1 The DLP5530PROJTGQ1EVM

The DLP5530Q1EVM electronics EVM pairs with 3 different optical module configurations, all available as standalone EVMs. The different options are listed below in Table 1-1.

Table 1-1 Optical Module EVM Descriptions
EVM Part NumberTypical ApplicationKey Features
DLP5530PGUQ1EVMHead up displayShort throw distance for creating HUD images
on a diffuser screen
DLP5530PROJQ1EVMFull color transparent window displayVariable throw distance for creating large images
of scalable sizes
DLP5530PROJTGQ1EVMHolographic cluster displayDirect green LED for narrow band illumination
of holographic optical elements
 This design incorporates HDMI® technology.