DLPA073A September 2016 – September 2016 DLP2010 , DLPC3430 , DLPC3435
The combiner optical element can be made using injection molded plastic lens technology. It should be coated for 20-25% reflectivity.
There are two optical design choices for combiner and fold mirrors:
The following expressions can be used to estimate size of the combiner:
Combiner dimensions for reference design:
The optical specifications of the combiner will be a free-form surface. It will depend on the material and manufacturing process.