ZHCSQB7B August 2022 – September 2024 ULN2803C
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| Datasheet Specs | ||||||||
| VI(ON) | ON-state input voltage | VCE = 2V, IC = 200mA | 25°C | 2.4 | V | |||
| VCE = 2V, IC = 250mA | 25°C | 2.7 | V | |||||
| VCE = 2V, IC = 300mA | 25°C | 3 | V | |||||
| VCE(SAT) | Colllector-emmiter saturation voltage | II = 250uA, IC = 100mA | 25°C | 0.9 | 1.1 | V | ||
| II = 350uA, IC = 200mA | 25°C | 1 | 1.3 | V | ||||
| II = 500uA, IC = 350mA | 25°C | 1.2 | 1.6 | V | ||||
| ICEX | Collector cutoff current | VCE = 50V, II = 0A | 25°C | 50 | uA | |||
| VF | Clamp forward voltage | IF = 350mA | 25°C | 1.3 | 2 | V | ||
| II(OFF) | OFF-state input current | VCE = 50V, IC = 500uA | 70°C | 50 | 65 | uA | ||
| II | Input current | VI = 3.85V | 25°C | 0.93 | 1.35 | mA | ||
| IR | Clamp reverse current | VR = 50V | 25°C | 50 | uA | |||
| CI | Input capacitance | VI = 0V, f = 1MHz | 25°C | 15 | 25 | pF | ||