ZHCSQB7A August 2022 – March 2024 ULN2803C
PRODUCTION DATA
ULN2803C is typically used to drive a high-voltage or current peripherals from an MCU or logic device that cannot tolerate these conditions. The following design is a common application of ULN2803C, driving inductive loads. This includes motors, solenoids, and relays. Each load type can be modeled by what is seen in Figure 8-1.