ZHCSTX9I September 2002 – November 2023 UCC27321 , UCC27322 , UCC37321 , UCC37322
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage, VDD | –0.3 | 16 | V | |
| Output current (OUT) DC, IOUT_DC | 0.6 | A | ||
| Input voltage (IN), VIN | –0.3 | 6 V or VDD + 0.3(3) | V | |
| Enable voltage (ENBL) | –0.3 | 6 V or VDD + 0.3(3) | V | |
| Power dissipation at TA = 25°C | D package | 650 | mW | |
| DGN package | 3 | W | ||
| P package | 350 | mW | ||
| Lead temperature (soldering, 10 s) | 300 | °C | ||
| Junction operating temperature, TJ | –55 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |