ZHCSHR6A March 2018 – January 2024 UCC27511A
PRODUCTION DATA

| VDD = 3.4 V | ||

| VDD = 12 V | ||

| VDD = 12 V | C(LOAD) = 1.8 nF | |

| VDD = 12 V | IO = 10 mA | |

| VDD = 12 V | C(LOAD) = 1.8 nF | |

| C(LOAD) = 1.8 nF | ||


| VDD = 12 V | C(LOAD) = 500 pF | ƒS = 500 kHz |


| VDD = 12 V | IO = 10 mA | |

| VDD = 12 V | C(LOAD) = 1.8 nF | |

| VDD = 12 V | ||