ZHCSCV6B August 2014 – January 2024 UCC27511A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| BIAS CURRENTS | |||||||
| I(START) | Startup current | VDD = 3.4 V | IN+ = VDD, IN– = GND | 40 | 100 | 160 | µA |
| IN+ = IN– = GND or IN+ = IN– = VDD | 25 | 75 | 145 | ||||
| IN+ = GND, IN– = VDD | 20 | 60 | 115 | ||||
| UNDERVOLTAGE LOCKOUT (UVLO) | |||||||
| V(ON) | Supply start threshold | TA = 25°C | 3.91 | 4.2 | 4.5 | V | |
| TA = –40°C to 140°C | 3.7 | 4.2 | 4.65 | ||||
| V(OFF) | Minimum operating voltage after supply start | 3.45 | 3.9 | 4.35 | |||
| VDD(hys) | Supply voltage hysteresis | 0.2 | 0.3 | 0.5 | |||
| INPUTS (IN+, IN–) | |||||||
| VIH(IN) | Input signal high threshold | Output high for IN+ pin, Output low for IN– pin | 2.2 | 2.4 | V | ||
| VIL(IN) | Input signal low threshold | Output low for IN+ pin, Output high for IN– pin | 1.0 | 1.2 | |||
| Vhys(IN) | Input signal hysteresis | 1 | |||||
| SOURCE AND SINK CURRENT | |||||||
| IP(SRC) | Source peak current(1) | C(LOAD) = 0.22 µF, ƒS = 1 kHz | –4 | A | |||
| IP(SNK) | Sink peak current(1) | C(LOAD) = 0.22 µF, ƒS = 1 kHz | 8 | A | |||
| OUTPUTS (OUTH, OUTL, OUT) | |||||||
| VOH | High output voltage | VDD = 12 V I(OUTH) = –10 mA | 50 | 90 | mV | ||
| VDD = 4.5 V I(OUTH) = –10 mA | 60 | 130 | |||||
| VOL | Low output voltage | VDD = 12 I(OUTL) = 10 mA | 5 | 6.5 | |||
| VDD = 4.5 V I(OUTL) = 10 mA | 5.5 | 10 | |||||
| RO(H) | Output pullup resistance(2) | VDD = 12 V I(OUTH) = –10 mA | 5 | 7.5 | Ω | ||
| VDD = 4.5 V I(OUTH) = –10 mA | 5 | 11 | |||||
| RO(L) | Output pulldown resistance | VDD = 12 V I(OUTL) = 10 mA | 0.375 | 0.65 | |||
| VDD = 4.5 V I(OUTL) = 10 mA | 0.45 | 0.75 | |||||