ZHCSPQ0A may 2022 – july 2023 UCC27444-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD | –0.3 | 20 | V | |
Output Voltage, OUTA, OUTB | DC | –0.3 | VDD +0.3 | V |
100ns Pulse | –2 | VDD +0.3 | V | |
Input Voltage INA, INB, | –5 | VDD+0.3 | V | |
Input Voltage ENA, ENB |
-0.3 |
VDD+0.3 |
V |
|
Operating junction temperature, TJ | –40 | 150 | °C | |
Lead temperature | Soldering, 10 sec. | 300 | °C | |
Reflow | 260 | |||
Storage temperature, Tstg | –65 | 150 | °C |