ZHCSN70F November 2002 – November 2023 UCC27423 , UCC27424 , UCC27425
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 5-1 D
Package, DGN Package 8-Pin SOIC, 8-PIn
MSOP-PowerPAD Top View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| ENBA | 1 | I | Enable input for the driver A with logic compatible threshold and hysteresis. The driver output can be enabled and disabled with this pin. It is internally pulled up to VDD with 100 kΩ resistor for active high operation. The output state when the device is disabled will be low regardless of the input state. |
| ENBB | 8 | I | Enable input for the driver B with logic compatible threshold and hysteresis. The driver output can be enabled and disabled with this pin. It is internally pulled up to VDD with 100 kΩ resistor for active high operation. The output state when the device is disabled will be low regardless of the input state.(1) |
| GND | 3 | — | Common ground: this ground should be connected very closely to the source of the power MOSFET which the driver is driving. |
| INA | 2 | I | Input A: input signal of the A driver which has logic compatible threshold and hysteresis. If not used, this input should be tied to either VDD or GND. It should not be left floating.(1) |
| INB | 4 | I | Input B. Input signal of the A driver which has logic compatible threshold and hysteresis. If not used, this input should be tied to either VDD or GND. It should not be left floating. |
| OUTA | 7 | O | Driver output A. The output stage is capable of providing 4A drive current to the gate of a power MOSFET. |
| OUTB | 5 | O | Driver output B. The output stage is capable of providing 4A drive current to the gate of a power MOSFET. |
| VDD | 6 | I | Supply. Supply voltage and the power input connection for this device. |