ZHCSIU2K June 2001 – November 2023 UCC27323 , UCC27324 , UCC27325 , UCC37323 , UCC37324 , UCC37325
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Analog input voltage (INA, INB) | –0.3 to VDD + 0.3 V | not to exceed 16 | V | ||
| Output body diode DC current (OUTA, OUTB) | 0.2 | A | |||
| IOUT_DC IOUT_PULSED | Output current (OUTA, OUTB) | DC | 0.2 | ||
| Pulsed (0.5 µs) | 4.5 | ||||
| Output voltage (OUTA, OUTB) | 16 | V | |||
| VDD | Supply voltage | –0.3 | 16 | V | |
| TJ | Junction operating temperature | –55 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | ||