ZHCSQI7B april 2023 – august 2023 UCC27301A-Q1
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE(4) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. (DDA) | NO. (DRC) | ||
EN | N/A | 6 | I | Enable input. When this pin is pulled high, it will enable the driver. If left floating or pulled low, it will disable the driver. A filter capacitor, typically 1-10nF, is recommended to be placed from EN to VSS (pin 7) to increase noise immunity in sensitive applications. |
HB | 2 | 3 | P | High-side bootstrap supply. The bootstrap diode is on-chip but the external bootstrap capacitor is required. Connect positive side of the bootstrap capacitor to this pin. Typical range of HB bypass capacitor is 0.022 µF to 0.1 µF. The capacitor value is dependant on the gate charge of the high-side MOSFET and must also be selected based on speed and ripple criteria. |
HI | 5 | 7 | I | High-side input.(1) |
HO | 3 | 4 | O | High-side output. Connect to the gate of the high-side power MOSFET. |
HS | 4 | 5 | P | High-side source connection. Connect to source of high-side power MOSFET. Connect the negative side of bootstrap capacitor to this pin. |
LI | 6 | 8 | I | Low-side input.(1) |
LO | 8 | 10 | O | Low-side output. Connect to the gate of the low-side power MOSFET. |
VDD | 1 | 1 | P | Positive supply to the lower-gate driver. Decouple this pin to VSS (GND). Typical decoupling capacitor range is 0.22 µF to 4.7 µF (see (2)). |
VSS | 7 | 9 | G | Negative supply terminal for the device that is generally grounded. |
Thermal pad(3) | — | Electrically referenced to VSS (GND). Connect to a large thermal mass trace or GND plane to dramatically improve thermal performance. |