ZHCSJY8E june 2019 – february 2021 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr(LO) | Rise time | 10% to 90%, 1 nF load | 30 | 50 | ns | |
| tf(LO) | Fall time | 10% to 90%, 1 nF load | 20 | 50 | ns | |
| tr(HO) | Rise time | 10% to 90%, 1 nF load | 30 | 50 | ns | |
| tf(HO) | Fall time | 10% to 90%, 1 nF load | 20 | 50 | ns | |
| tDT(min) | Minimum dead time (1) | 100 | ns | |||
| tDT(max) | Maximum dead time (dead time fault) (1) | ZCS event is not detected | 1.1 | µs | ||
| tDT(max_ZCS) | Maximum dead time (dead time fault) (1) | ZCS event is detected | 150 | µs | ||
| tON(min) | Minimum gate on time (1) | 250 | ns | |||
| tON(max) | Maximum gate on time (1) | 16 | µs | |||