ZHCSJY8E june 2019 – february 2021 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| HV, HS | Input voltage | 600 | V | ||
| VCC | Supply voltage | 13 | 15 | 26 | V |
| HB - HS | Driver bootstrap voltage | 10 | 12 | 16 | V |
| CB | Ceramic bypass capacitor from HB to HS | 0.1 | 5 | µF | |
| Css | Soft start pin capacitor | 4.7 | 470 | nF | |
| CRVCC | RVCC pin decoupling capacitor | 4.7 | µF | ||
| IRVCCMAX | Maximum output current of RVCC (1) | 100 | mA | ||
| TA | Operating ambient temperature | -40 | 125 | °C |