ZHCSMV9B May 2020 – March 2021 UCC23513-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Average Input Current | IF(AVG) | - | 25 | mA |
| Peak Transient Input Current | IF(TRAN) <1us pulse, 300pps | 1 | A | |
| Reverse Input Voltage | VR(MAX) | 14 | V | |
| Output supply voltage | VCC – VEE | -0.3 | 35 | V |
| Output signal voltage | VOUT – VCC | 0.3 | V | |
| Output signal voltage | VOUT – VEE | -0.3 | V | |
| Junction temperature | TJ(2) | -40 | 150 | °C |
| Storage temperature | Tstg | -65 | 150 | °C |