ZHCSMV9B May 2020 – March 2021 UCC23513-Q1
PRODUCTION DATA
VDE | UL |
---|---|
Certified according to DIN V VDE V 0884-11: 2017-01 | Certified according to UL 1577 Component Recognition Program |
Reinforced
insulation Maximum transient isolation voltage, 8000 VPK; Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 8000 VPK |
Single protection, 5700 VRMS |
Certification number: 40040142 Certification in progress | File number: E181974 |