ZHCSO87 June 2021 UCC12041-Q1
PRODUCTION DATA
The UCC12041-Q1 has an undervoltage lockout (UVLO) on the VINP power supply. Upon power-up, while the VINP voltage is below the threshold voltage VUVPR, the primary side transformer driver is disabled, and VISO output is off. The output powers up once the threshold is met. Likewise, if VINP falls below VUVPF, the converter is disabled and there is no output at VISO. Both UVLO threshold voltages have hysteresis to avoid chattering.