ZHCSO87 June 2021 UCC12041-Q1
PRODUCTION DATA

| VINP = 5.0 V | VISO = 5.4 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 5.0 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 3.7 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 3.3 V | Bandwidth = 20 MHz |
Figure 8-10 VISO Load Transient Response, 10% to 90% Load Step, 5.0-V Input, 5.4-V Output
Figure 8-12 VISO Load Transient Response, 10% to 90% Load Step, 5.0-V Input, 5.0-V Output
Figure 8-14 VISO Load Transient Response, 10% to 90% Load Step, 5.0-V Input, 3.7-V Output
Figure 8-16 VISO Load Transient Response, 10% to 90% Load Step, 5.0-V Input, 3.3-V Output
Figure 8-18 VISO Soft Start at 10% Rated Load, 5.0-V Input, 5.4-V Output
Figure 8-20 VISO Soft Start at 10% Rated Load, 5.0-V Input, 5.0-V Output
Figure 8-22 VISO Soft Start at 10% Rated Load, 5.0-V Input, 3.7-V Output
Figure 8-24 VISO Soft Start at 10% Rated Load, 5.0-V Input, 3.3-V Output
| VINP = 5.0 V | VISO = 5.4 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 5.0 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 3.7 V | Bandwidth = 20 MHz |

| VINP = 5.0 V | VISO = 3.3 V | Bandwidth = 20 MHz |
Figure 8-11 VISO Load Transient Response, 90% to 10% Load Step, 5.0-V Input, 5.4-V Output
Figure 8-13 VISO Load Transient Response, 90% to 10% Load Step, 5.0-V Input, 5.0-V Output
Figure 8-15 VISO Load Transient Response, 90% to 10% Load Step, 5.0-V Input, 3.7-V Output
Figure 8-17 VISO Load Transient Response, 90% to 10% Load Step, 5.0-V Input, 3.3-V Output
Figure 8-19 VISO Soft Start at 90% Rated Load, 5.0-V Input, 5.4-V Output
Figure 8-21 VISO Soft Start at 90% Rated Load, 5.0-V Input, 5.0-V Output
Figure 8-23 VISO Soft Start at 90% Rated Load, 5.0-V Input, 3.7-V Output
Figure 8-25 VISO Soft Start at 90% Rated Load, 5.0-V Input, 3.3-V Output