SLUS191D February 1997 – July 2017 UC1525A , UC1527A , UC2525A , UC2527A , UC3525A , UC3527A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The voltage range for VIN is 8 V to 35 V.
The voltage range for VC is 4.5 V to 35 V. Choose a voltage level which is suitable for the power switch, for example, 12 V for MOSFET.