ZHCSCH5A May 2014 – September 2017 TXS0102-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TXS0102-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXS0102-Q1 device is ideal for use in applications where an open-drain driver is connected to the data I/Os.
For this design example, use the parameters listed in Table 1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.65 to 3.6 V |
Output voltage range | 2.3 to 5.5 V |
To begin the design process, determine the following:
where
VCCA = 1.8 V | VCCB = 5 V | |||