ZHCSCH5A May 2014 – September 2017 TXS0102-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCCA | –0.5 | 4.6 | V | |
VCCB | –0.5 | 6.5 | |||
Input-output pin voltage, VIO(2) | A1, A2 | A port | –0.5 | 4.6 | V |
B1, B2 | B port | –0.5 | 6.5 | ||
Output voltage, VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | |||
Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V | |
B port | –0.5 | VCCB + 0.5 | |||
Input clamp current, IIK | VI < 0 | –50 | mA | ||
Output clamp current, IOK | VO < 0 | –50 | mA | ||
Continuous output current, IO | ±50 | mA | |||
Continuous current through each VCCA, VCCB, or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | A Port | ±2500 | V |
B Port | 8000 | ||||
Charged device model (CDM), per AEC Q100-011 | A Port | ±750 | V | ||
B Port |
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage(1) | 1.65 | 3.6 | V | |||
VCCB | Supply voltage(1) | 2.3 | 5.5 | ||||
VIH(Ax) | High-level input voltage | A-port I/Os | 1.65 to 1.95 V | 2.3 to 5.5 V | VCCA – 0.2 | VCCA | V |
2.3 to 3.6 V | VCCA – 0.4 | VCCA | |||||
VIH(Bx) | High-level input voltage | B-port I/Os | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCB – 0.4 | VCCB | |
VIH(OE) | High-level input voltage | OE input | VCCA × 0.65 | 5.5 | |||
VIL(Ax) | Low-level input voltage | A-port I/Os | 1.65 to 3.6 V | 2.3 to 5.5 V | 0 | 0.15 | V |
VIL(Bx) | Low-level input voltage | B-port I/Os | 0 | 0.15 | |||
VIL(OE) | Low-level input voltage | OE input | 0 | VCCA × 0.35 | |||
Δt/Δv(Ax) | Input transition rise or fall rate | A-port I/Os, push-pull driving |
1.65 to 3.6 V | 2.3 to 5.5 V | 10 | ns/V | |
Δt/Δv(Bx) | Input transition rise or fall rate | B-port I/Os, push-pull driving |
10 | ||||
Δt/Δv(OE) | Input transition rise or fall rate | OE input | 10 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TXS0102-Q1 | UNIT | |
---|---|---|---|
DCU (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 199.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 72.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 77.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 77.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
VOH(Ax) | High-level output voltage, A port |
IOH = –20 µA, VI(Bx) ≥ VCCB – 0.4 V |
TA = –40°C to +125°C | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCA × 0.67 | V | |||
VOL(Ax) | Low-level output voltage, A port |
IOL = 1 mA, VI(Bx) ≤ 0.15 V |
TA = –40°C to +125°C | 1.65 to 3.6 V | 2.3 to 5.5 V | 0.4 | V | |||
VOH(Bx) | High-level output voltage, B port |
IOH = –20 µA, VI(Ax) ≥ VCCA – 0.2 V |
TA = –40°C to +125°C | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCB × 0.67 | V | |||
VOL(Bx) | Low-level output voltage, B port |
IOL = 1 mA, VI(Ax) ≤ 0.15 V |
TA = –40°C to +125°C | 1.65 to 3.6 V | 2.3 to 5.5 V | 0.4 | V | |||
II(OE) | Input current | OE | VI = VCCI or GND | TA = 25°C | 1.65 to 3.6 V | 2.3 to 5.5 V | ±1 | µA | ||
TA = –40°C to +125°C | ±2 | |||||||||
I OFF | Power-off leakage current | A port | TA = 25°C | 0 V | 0 to 5.5 V | ±1 | µA | |||
TA = –40°C to +125°C | ±2 | |||||||||
B port | TA = 25°C | 0 to 3.6 V | 0 V | ±1 | µA | |||||
TA = –40°C to +125°C | ±2 | |||||||||
IOZ | Off-state output current | A or B port | OE = VIL | TA = 25°C | 1.65 to 3.6 V | 2.3 to 5.5 V | ±1 | µA | ||
TA = –40°C to +125°C | ±2 | |||||||||
ICCA | Supply current, A port | VI = VO = Open, IO = 0 |
TA = –40°C to +125°C | 1.65 to VCCB | 2.3 to 5.5 V | 4 | µA | |||
3.6 V | 0 | 2.2 | ||||||||
0 | 5.5 V | –1 | ||||||||
ICCB | Supply current, B port | VI = VO = Open, IO = 0 |
TA = –40°C to +125°C | 1.65 to VCCB | 2.3 to 5.5 V | 21 | µA | |||
3.6 V | 0 | –1 | ||||||||
0 | 5.5 V | 1 | ||||||||
ICCA+ICCB | Supply current, A port plus B port supply current | VI = VO = Open, IO = 0 |
TA = –40°C to +125°C | 1.65 to VCCB | 2.3 to 5.5 V | 25 | µA | |||
CI(OE) | Input capacitance | OE | TA = 25°C | 3.3 V | 3.3 V | 2.5 | pF | |||
TA = –40°C to +125°C | 3.5 | |||||||||
CIO(Ax) | Input-output capacitance | A port | TA = 25°C | 3.3 V | 3.3 V | 5 | pF | |||
TA = –40°C to +125°C | 6.5 | |||||||||
CIO(Bx) | B port | TA = 25°C | 12 | |||||||
TA = –40°C to +125°C | 7.5 |
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 18 | Mbps | |||
VCCB = 3.3 V ± 0.3 V | 21 | ||||||
VCCB = 5 V ± 0.5 V | 23 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 | ||||||
tw | Pulse duration See Figure 7 |
Push-pull driving | Data inputs | VCCB = 2.5 V ± 0.2 V | 55 | ns | |
VCCB = 3.3 V ± 0.3 V | 47 | ||||||
VCCB = 5 V ± 0.5 V | 43 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 500 | |||||
VCCB = 3.3 V ± 0.3 V | 500 | ||||||
VCCB = 5 V ± 0.5 V | 500 |
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 20 | Mbps | |||
VCCB = 3.3 V ± 0.3 V | 22 | ||||||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 | ||||||
tw | Pulse duration See Figure 7 |
Push-pull driving | Data inputs | VCCB = 2.5 V ± 0.2 V | 50 | ns | |
VCCB = 3.3 V ± 0.3 V | 45 | ||||||
VCCB = 5 V ± 0.5 V | 41 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 500 | |||||
VCCB = 3.3 V ± 0.3 V | 500 | ||||||
VCCB = 5 V ± 0.5 V | 500 |
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 22 | Mbps | |||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2 | |||||
VCCB = 5 V ± 0.5 V | 2 | ||||||
tw | Pulse duration See Figure 7 |
Push-pull driving | Data inputs | VCCB = 3.3 V ± 0.3 V | 45 | ns | |
VCCB = 5 V ± 0.5 V | 41 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 500 | |||||
VCCB = 5 V ± 0.5 V | 500 |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
tPHL(A-B) | Propagation delay time (high to low) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.3 | ns | ||
VCCB = 3.3 V ± 0.3 V | 5.4 | |||||||
VCCB = 5 V ± 0.5 V | 6.8 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 8.8 | ||||||
VCCB = 3.3 V ± 0.3 V | 9.6 | |||||||
VCCB = 5 V ± 0.5 V | 10 | |||||||
tPHL(B-A) | Propagation delay time (high to low) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 4.4 | |||
VCCB = 3.3 V ± 0.3 V | 4.5 | |||||||
VCCB = 5 V ± 0.5 V | 4.7 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 5.3 | ||||||
VCCB = 3.3 V ± 0.3 V | 4.4 | |||||||
VCCB = 5 V ± 0.5 V | 4 | |||||||
tPLH(A-B) | Propagation delay time (low to high) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 6.8 | ns | ||
VCCB = 3.3 V ± 0.3 V | 7.1 | |||||||
VCCB = 5 V ± 0.5 V | 7.5 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 50 | ||||||
VCCB = 3.3 V ± 0.3 V | 40 | |||||||
VCCB = 5 V ± 0.5 V | 33 | |||||||
tPLH(B-A) | Propagation delay time (low to high) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.3 | |||
VCCB = 3.3 V ± 0.3 V | 4.5 | |||||||
VCCB = 5 V ± 0.5 V | 0.5 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 36 | ||||||
VCCB = 3.3 V ± 0.3 V | 26 | |||||||
VCCB = 5 V ± 0.5 V | 20 | |||||||
ten(OE-A)
ten(OE-B) |
Enable time | From OE (input) to A
or B (output) |
VCCB = 2.5 V ± 0.2 V | 200 | ns | |||
VCCB = 3.3 V ± 0.3 V | 250 | |||||||
VCCB = 5 V ± 0.5 V | 275 | |||||||
tdis(OE-A)
tdis(OE-B) |
Disable time | From OE (input) to A
or B (output) |
VCCB = 2.5 V ± 0.2 V | 200 | ns | |||
VCCB = 3.3 V ± 0.3 V | 200 | |||||||
VCCB = 5 V ± 0.5 V | 200 | |||||||
tr(Ax) | Rise time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 9.5 | ns | |||
VCCB = 3.3 V ± 0.3 V | 9.3 | |||||||
VCCB = 5 V ± 0.5 V | 7.6 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 38 | 165 | |||||
VCCB = 3.3 V ± 0.3 V | 30 | 132 | ||||||
VCCB = 5 V ± 0.5 V | 22 | 95 | ||||||
tr(Bx) | Rise time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 10.8 | ns | |||
VCCB = 3.3 V ± 0.3 V | 9.1 | |||||||
VCCB = 5 V ± 0.5 V | 7.6 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 34 | 145 | |||||
VCCB = 3.3 V ± 0.3 V | 23 | 106 | ||||||
VCCB = 5 V ± 0.5 V | 10 | 58 | ||||||
tf(Ax) | Fall time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.9 | ns | |||
VCCB = 3.3 V ± 0.3 V | 6 | |||||||
VCCB = 5 V ± 0.5 V | 13.3 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 6.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 6.4 | |||||||
VCCB = 5 V ± 0.5 V | 6.1 | |||||||
tf(Bx) | Fall time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 13.8 | ||||
VCCB = 3.3 V ± 0.3 V | 16.2 | |||||||
VCCB = 5 V ± 0.5 V | 16.2 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 13.8 | ||||||
VCCB = 3.3 V ± 0.3 V | 16.2 | |||||||
VCCB = 5 V ± 0.5 V | 16.2 | |||||||
tsk | Channel-to-channel skew | VCCB = 2.5 V ± 0.2 V | 1 | ns | ||||
VCCB = 3.3 V ± 0.3 V | 1 | |||||||
VCCB = 5 V ± 0.5 V | 1 | |||||||
Maximum data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 18 | Mbps | ||||
VCCB = 3.3 V ± 0.3 V | 21 | |||||||
VCCB = 5 V ± 0.5 V | 23 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | ||||||
VCCB = 3.3 V ± 0.3 V | 2 | |||||||
VCCB = 5 V ± 0.5 V | 2 |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
tPHL(A-B) | Propagation delay time (high to low) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.2 | ns | ||
VCCB = 3.3 V ± 0.3 V | 3.7 | |||||||
VCCB = 5 V ± 0.5 V | 3.8 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 6.3 | ||||||
VCCB = 3.3 V ± 0.3 V | 6 | |||||||
VCCB = 5 V ± 0.5 V | 5.8 | |||||||
tPHL(B-A) | Propagation delay time (high to low) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3 | |||
VCCB = 3.3 V ± 0.3 V | 3.6 | |||||||
VCCB = 5 V ± 0.5 V | 4.3 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 4.7 | ||||||
VCCB = 3.3 V ± 0.3 V | 4.2 | |||||||
VCCB = 5 V ± 0.5 V | 4 | |||||||
tPLH(A-B) | Propagation delay time (low to high) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.5 | ns | ||
VCCB = 3.3 V ± 0.3 V | 4.1 | |||||||
VCCB = 5 V ± 0.5 V | 4.4 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 3.5 | ||||||
VCCB = 3.3 V ± 0.3 V | 4.1 | |||||||
VCCB = 5 V ± 0.5 V | 4.4 | |||||||
tPLH(B-A) | Propagation delay time (low to high) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2.5 | |||
VCCB = 3.3 V ± 0.3 V | 1.6 | |||||||
VCCB = 5 V ± 0.5 V | 1 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2.5 | ||||||
VCCB = 3.3 V ± 0.3 V | 1.6 | |||||||
VCCB = 5 V ± 0.5 V | 1 | |||||||
ten(OE-A)
ten(OE-B) |
Enable time | From OE (input) to A or B (output) | VCCB = 2.5 V ± 0.2 V | 200 | ns | |||
VCCB = 3.3 V ± 0.3 V | 200 | |||||||
VCCB = 5 V ± 0.5 V | 250 | |||||||
tdis(OE-A)
tdis(OE-B) |
Disable time | From OE (input) to A or B (output) | VCCB = 2.5 V ± 0.2 V | 200 | ns | |||
VCCB = 3.3 V ± 0.3 V | 200 | |||||||
VCCB = 5 V ± 0.5 V | 200 | |||||||
tr(Ax) | Rise time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 7.4 | ns | |||
VCCB = 3.3 V ± 0.3 V | 6.6 | |||||||
VCCB = 5 V ± 0.5 V | 5.6 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 34 | 149 | |||||
VCCB = 3.3 V ± 0.3 V | 28 | 121 | ||||||
VCCB = 5 V ± 0.5 V | 24 | 89 | ||||||
tr(Bx) | Rise time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 8.3 | ns | |||
VCCB = 3.3 V ± 0.3 V | 7.2 | |||||||
VCCB = 5 V ± 0.5 V | 6.1 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 35 | 151 | |||||
VCCB = 3.3 V ± 0.3 V | 24 | 112 | ||||||
VCCB = 5 V ± 0.5 V | 12 | 64 | ||||||
tf(Ax) | Fall time, A port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 5.7 | ns | |||
VCCB = 3.3 V ± 0.3 V | 5.5 | |||||||
VCCB = 5 V ± 0.5 V | 5.3 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 6.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 6.2 | |||||||
VCCB = 5 V ± 0.5 V | 5.8 | |||||||
tf(Bx) | Fall time, B port | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 7.8 | ns | |||
VCCB = 3.3 V ± 0.3 V | 6.7 | |||||||
VCCB = 5 V ± 0.5 V | 6.6 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 8.8 | ||||||
VCCB = 3.3 V ± 0.3 V | 9.4 | |||||||
VCCB = 5 V ± 0.5 V | 10.4 | |||||||
tsk | Channel-to-channel skew | VCCB = 2.5 V ± 0.2 V | 1 | ns | ||||
VCCB = 3.3 V ± 0.3 V | 1 | |||||||
VCCB = 5 V ± 0.5 V | 1 | |||||||
Maximum data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 20 | Mbps | ||||
VCCB = 3.3 V ± 0.3 V | 22 | |||||||
VCCB = 5 V ± 0.5 V | 24 | |||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | ||||||
VCCB = 3.3 V ± 0.3 V | 2 | |||||||
VCCB = 5 V ± 0.5 V | 2 |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
tPHL(A-B) | Propagation delay time (high to low) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.4 | ns | ||||
VCCB = 5 V ± 0.5 V | 3.1 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 4.2 | ||||||||
VCCB = 5 V ± 0.5 V | 4.6 | |||||||||
tPHL(B-A) | Propagation delay time (high to low) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||||
VCCB = 5 V ± 0.5 V | 3.3 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2.5 | ||||||||
VCCB = 5 V ± 0.5 V | 3.3 | |||||||||
tPLH(A-B) | Propagation delay time (low to high) See Figure 8 |
From A (input) to B (output) | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 4.2 | ns | ||||
VCCB = 5 V ± 0.5 V | 4.4 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 4.2 | ||||||||
VCCB = 5 V ± 0.5 V | 4.4 | |||||||||
tPLH(B-A) | Propagation delay time (low to high) See Figure 8 |
From B (input) to A (output) | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||||
VCCB = 5 V ± 0.5 V | 2.6 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2.5 | ||||||||
VCCB = 5 V ± 0.5 V | 2.6 | |||||||||
ten(OE-A)
ten(OE-B) |
Enable time | From OE (input) to A or B (output) | VCCB = 3.3 V ± 0.3 V | 200 | ns | |||||
VCCB = 5 V ± 0.5 V | 250 | |||||||||
tdis(OE-A)
tdis(OE-B) |
Disable time | From OE (input) to A or B (output) | VCCB = 3.3 V ± 0.3 V | 200 | ns | |||||
VCCB = 5 V ± 0.5 V | 200 | |||||||||
tr(Ax) | Rise time, A port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 5.6 | ns | |||||
VCCB = 5 V ± 0.5 V | 4.8 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 25 | 116 | |||||||
VCCB = 5 V ± 0.5 V | 19 | 85 | ||||||||
tr(Bx) | Rise time, B port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 6.4 | ns | |||||
VCCB = 5 V ± 0.5 V | 7.4 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 26 | 116 | |||||||
VCCB = 5 V ± 0.5 V | 14 | 72 | ||||||||
tf(Ax) | Fall time, A port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 5.4 | ns | |||||
VCCB = 5 V ± 0.5 V | 5 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 6.1 | ||||||||
VCCB = 5 V ± 0.5 V | 5.7 | |||||||||
tf(Bx) | Fall time, B port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 7.4 | ns | |||||
VCCB = 5 V ± 0.5 V | 7.6 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 7.6 | ||||||||
VCCB = 5 V ± 0.5 V | 8.3 | |||||||||
tsk | Channel-to-channel skew | VCCB = 3.3 V ± 0.3 V | 1 | ns | ||||||
VCCB = 5 V ± 0.5 V | 1 | |||||||||
Maximum data rate | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 22 | Mbps | ||||||
VCCB = 5 V ± 0.5 V | 24 | |||||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2 | ||||||||
VCCB = 5 V ± 0.5 V | 2 |
VCCA = 1.8 V | VIL(A) = 150 mV | |
VCCA = 3.3 V | VIL(A) = 150 mV | |||
VCCA = 2.7 V | VIL(A) = 150 mV | |