ZHCSO76A June 2021 – March 2022 TX7516
PRODUCTION DATA
| Abbreviation | Comment |
|---|---|
| PRT | Pulse Repetition Time. Represent TR_BF_SYNC period |
| PRF | Pulse Repetition Frequency. Represent TR_BF_SYNC frequency |
| Receive Mode | Duration in which T/R switch of all the channels are in ON state |
| High voltage supplies | AVDDP_HV_A, AVDDP_HV_B, AVDDM_HV_A, and AVDDM_HV_B are collectively referred as high voltage supplies |
| High voltage supplies | AVDDP_5, AVDDM_5, and AVDDP_1P8 supplies are collectively referred as low voltage supplies |
| A-side supplies | AVDDP_HV_A and AVDDM_HV_A is referred as A-side supplies |
| B-side supplies | AVDDP_HV_A and AVDDM_HV_A is referred as B-side supplies |
| SPI | Serial program interface |