ZHCSEG8F December 2015 – December 2023 TUSB542
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
ICC(ACTIVE) | Average active current; link in U0 with SuperSpeed data transmission; OS = 0.9V; DE = 0dB | 100 | 130 | mA | ||
ICC(U2/U3) | Average current in U2/U3 | 1.3 | mA | |||
ICC(NC) | Average current with no connection No SuperSpeed device is connected to TXP/TXN | 0.3 | mA |