ZHCSJ98J NOVEMBER 2006 – January 2019 TS3USB221
PRODUCTION DATA.
The TS3USB221 has a low power mode that reduces the power consumption to 1 μA when the device is not in use. The bus-switch enable pin OE must be supplied with a logic high signal to put the device in low power mode and disable the switch.