ZHCS023D January 2010 – October 2022 TS3A27518E-Q1
PRODUCTION DATA
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
ON-state resistance | ron | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 1.65 V | 7.1 | 14.4 | Ω | |
Full | 16.3 | ||||||||
ON-state resistance match between channels | Δron | VNC or VNO = 1.5 V, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 1.65 V | 0.3 | 1 | Ω | |
Full | 1.2 | ||||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-2 | 25°C | 1.65 V | 2.7 | 5.5 | Ω | |
Full | 7.3 | ||||||||
NC, NO OFF leakage current | INC(OFF), INO(OFF) | VNC or VNO = 0.3 V, VCOM = 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V | Switch OFF, See Figure 7-2 | 25°C | 1.95 V | –0.25 | 0.03 | 0.25 | μA |
Full | –5 | 5 | |||||||
INC(PWROFF), INO(PWROFF) | VNC or VNO = 1.95 V to 0, VCOM = 0 to 1.95 V, or VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, | 25°C | 0 V | –0.4 | 0.01 | 0.4 | μA | ||
Full | –7.2 | 7.2 | |||||||
COM OFF leakage current | ICOM(OFF), ICOM(OFF) | VNC or VNO = 0.3 V, VCOM = 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V | Switch OFF, See Figure 7-2 | 25°C | 1.95 V | –0.4 | 0.02 | 0.4 | μA |
Full | –0.9 | 0.9 | |||||||
ICOM(PWROFF), ICOM(PWROFF) | VNC or VNO = 1.95 V to 0, VCOM = 0 to 1.95 V, or VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, | 25°C | 0 V | –0.4 | 0.02 | 0.4 | μA | ||
–40°C to 85°C | –5 | 5 | |||||||
85°C to 105°C | –5.8 | 5.8 | |||||||
NC, NO ON leakage current | INO(ON), INC(ON) | VNC or VNO = 0.3 V, VCOM = Open, or VNC or VNO = 1.65 V, VCOM = Open, | Switch ON, See Figure 7-3 | 25°C | 1.95 V | –2 | 0.02 | 2 | μA |
Full | –5.2 | 5.2 | |||||||
COM ON leakage current | ICOM(ON) | VNC or VNO = Open, VCOM = 0.3 V, or VNC or VNO = Open, VCOM = 1.65 V, | Switch ON, See Figure 7-3 | 25°C | 1.95 V | –2 | 0.02 | 2 | μA |
Full | –5.2 | 5.2 | |||||||
Digital Control Inputs (IN1, IN2, EN)(1) | |||||||||
Input logic high | VIH | VI = V+ or GND | Full | 1.95 V | 1 | 3.6 | V | ||
Input logic low | VIL | Full | 1.95 V | 0 | 0.4 | V | |||
Input leakage current | IIH, IIL | VI = V+ or 0 | 25°C | 1.95 V | -0.1 | 0.01 | 0.1 | μA | |
Full | -2.1 | 2.1 | |||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 1.8 V | 14.1 | 49.3 | ns | |
Full | 1.65 V to 1.95 V | 56.7 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 1.8 V | 16.1 | 26.5 | ns | |
–40°C to 85°C | 1.65 V to 1.95 V | 31.2 | |||||||
85°C to 105°C | 35.2 | ||||||||
Break-before- make time | tBBM | VNC = VNO = V+/2, RL = 50 Ω, | CL = 35 pF, See Figure 7-6 | 25°C | 1.8 V | 5.3 | 18.4 | 58 | ns |
Full | 1.65 V to 1.95 V | 58 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, | CL = 1 nF, See Figure 7-10 | 25°C | 1.8 V | 0.21 | pC | ||
NC, NO OFF capacitance | CNC(OFF), CNO(OFF) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 1.8 V | 9 | pF | ||
NC, NO ON capacitance | CNC(ON), CNO(ON) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 1.8 V | 22 | pF | ||
COM ON capacitance | CCOM(ON) | VCOM = V+ or GND, Switch ON, | See Figure 7-4 | 25°C | 1.8 V | 22 | pF | ||
Digital input capacitance | CI | VI = V+ or GND | See Figure 7-4 | 25°C | 1.8 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON, See Figure 7-6 | 25°C | 1.8 V | 240 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 10 MHz, | Switch OFF, See Figure 7-8 | 25°C | 1.8 V | -60 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 1.8 V | -60 | dB | ||
Crosstalk adjacent | XTALK(ADJ) | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 1.8 V | -71 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 20 Hz to 20 kHz, See Figure 7-11 | 25°C | 1.8 V | 0.1 | % | ||
Supply | |||||||||
Positive supply current | I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 1.95 V | 0.01 | 0.1 | μA | |
–40°C to 85°C | 1.5 | ||||||||
85°C to 105°C | 2.5 |