6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
Supply voltage, VCC |
Single supply |
|
32 |
V |
| Dual supplies |
|
±16 |
|
Differential input voltage(2),VID |
|
±32 |
V |
|
Input voltage range (3), VI |
–0.3 |
32 |
V |
|
Input current, IIK |
|
50 |
mA |
|
Duration of output short circuit to ground, tshort |
|
Unlimited |
|
|
Operating virtual junction temperature, TJ |
|
150 |
°C |
|
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Differential voltages are at IN+ with respect to IN–.
(3) Input voltages are at IN with respect to VCC–.