ZHCSO78B July   2007  – June 2021 TRS3232
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
    5. 6.5 Electrical Characteristics—Device
    6. 6.6 Electrical Characteristics—Driver
    7. 6.7 Electrical Characteristics—Receiver
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power
      2. 8.3.2 RS232 Driver
      3. 8.3.3 RS232 Receiver
    4. 8.4 Device Functional Modes
      1. 8.4.1 VCC Powered by 3 V to 5.5 V
      2. 8.4.2 VCC Unpowered, VCC = 0 V
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage(2)–0.36V
V+Positive output supply voltage(2)–0.37V
VNegative output supply voltage(2)–70.3V
V+ – VSupply voltage difference(2)13V
VIInput voltageDrivers–0.36V
Receivers–2525
VOOutput voltageDrivers–13.213.2V
Receivers–0.3VCC + 0.3
TJOperating virtual junction temperature150°C
TstgStorage temperature–65150°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltages are with respect to network GND.