ZHCSO78B July 2007 – June 2021 TRS3232
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –1 mA | VCC – 0.6 | VCC – 0.1 | V | ||
| VOL | Low-level output voltage | IOL = 1.6 mA | 0.4 | V | |||
| VIT+ | Positive-going input threshold voltage | VCC = 3.3 V | 1.5 | 2.4 | V | ||
| VCC = 5 V | 1.8 | 2.4 | |||||
| VIT– | Negative-going input threshold voltage | VCC = 3.3 V | 0.6 | 1.2 | V | ||
| VCC = 5 V | 0.8 | 1.5 | |||||
| Vhys | Input hysteresis (VIT+ – VIT–) | 0.3 | V | ||||
| rI | Input resistance | VI = ±3 V to ±25 V | 3 | 5 | 7 | kΩ | |