ZHCSPT7A October 2023 – December 2023 TPSM843620
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 20 | V |
Input voltage | VIN to SW, DC | –0.3 | 20 | V |
Input voltage | VIN to SW, transient 20ns | –6 | 25 | V |
Input voltage | BOOT | –0.3 | 25 | V |
Input voltage | BOOT to SW | –0.3 | 6 | V |
Input voltage | EN, PGOOD, MODE, SYNC/FSEL, FB | –0.3 | 6 | V |
Output voltage | SW, DC | –0.3 | 20 | V |
Output voltage | SW, transient 20 ns | –5 | 22 | V |
Operating junction temperature, TJ | Operating junction temperature, TJ | –40 | 125 | °C |
Storage temperature, Tstg | –55 | 150 | °C |