ZHCSPT7A October 2023 – December 2023 TPSM843620
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN | 4 | 18 | V | |
Input voltage | SYNC/FSEL, EN, PGOOD | –0.1 | 5.5 | V | |
Output voltage | VOUT | 0.5 | 5.5 | V | |
Output current | IOUT | 6 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C | |
fSYNC | External clock frequency | 400 | 2600 | kHz |