ZHCSIO9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRDYH5 | Tracking OVP | Measured at the VSP pin wrt VID code. Device latches OFF. | 330 | 400 | mV | |
VRDYH0 | Measured at the VSP pin wrt VID code. Device latches OFF. | 140 | 200 | mV | ||
tRDYDGLTO | VR_RDY deglitch time | See(1) | 2.5 | µs | ||
tRDYDGLTU | VR_RDY deglitch time | fSW = 500 kHz | 4 | µs | ||
VRDYL | Undervoltage protection(2) | (VVSP + VDROOP) with respect to VID | 370 | 400 | 430 | mV |
VOVPA | Fixed overvoltage protection, channel A(2) | VAVSP > VOVP for 1 µs, ENABLE = HI or LO, PWM to LO | 2.75 | 2.75 | 2.86 | V |
VOVPB | Fixed overvoltage protection, channel B(2) | VBVSP > VOVP for 1 µs, ENABLE = HI or LO, PWM to LO | 1.85 | 1.9 | 1.95 | V |