ZHCSIO9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The allowable switching frequency range of the TPSM831D31 is 350 kHz to 700 kHz. To balance performance of efficiency, line and load regulation, as well as transient response, the default switching frequency for both outputs has been factory set to fSW (VOUTA) = 400 kHz and fSW (VOUTB) = 450 kHz. For this application, the default switching frequencies are unchanged.