ZHCSMK6B September 2021 – November 2022 TPSM82864A , TPSM82866A
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 2.4 V to 5.5 V. The average input current of the TPSM8286xA is calculated as:
Make sure that the input power supply has a sufficient current rating for the application. The power supply must avoid a fast ramp down. The falling ramp speed must be slower than 10 mV/μs if the input voltage drops below VUVLO.