ZHCSKH0C November   2019  – September 2021 TPSM53604
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
    6. 6.6 Typical Characteristics (VIN = 5 V)
    7. 6.7 Typical Characteristics (VIN = 12 V)
    8. 6.8 Typical Characteristics (VIN = 24 V)
    9. 6.9 Typical Characteristics (VIN = 36 V)
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Adjusting the Output Voltage
      2. 7.3.2  Switching Frequency
      3. 7.3.3  Input Capacitors
      4. 7.3.4  Output Capacitors
      5. 7.3.5  Output On/Off Enable (EN)
      6. 7.3.6  Programmable Undervoltage Lockout (UVLO)
      7. 7.3.7  Power Good (PGOOD)
      8. 7.3.8  Light Load Operation
      9. 7.3.9  Voltage Dropout
      10. 7.3.10 Overcurrent Protection (OCP)
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Auto Mode
      3. 7.4.3 Shutdown Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Input Capacitors
        4. 8.2.2.4 Output Capacitor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Theta JA versus PCB Area
    4. 10.4 Package Specifications
    5. 10.5 EMI
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 第三方产品免责声明
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design With WEBENCH® Tools
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

Over the recommended operating junction temperature range(1)
PARAMETERMINMAXUNIT
Input voltageVIN to PGND–0.338V
EN to AGND(2)–0.3VIN + 0.3
PGOOD to AGND(2)–0.322
FB to AGND–0.35.5
AGND to PGND–0.30.3
Output voltageVOUT to PGND(2)-0.3VIN + 0.3V
V5V to AGND05.5
Operating IC junction temperature, TJ(3)–40150°C
Storage temperature, Tstg–55150°C
Peak reflow case temperature245°C
Maximum number or reflows allowed3
Mechanical vibrationMil-STD-883D, Method 2007.2, 20 to 2000 Hz20G
Mechanical shockMil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted500G
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.
The ambient temperature is the air temperature of the surrounding environment. The junction temperature is the temperature of the internal power IC when the device is powered. Operating below the maximum ambient temperature, as shown in the safe operating area (SOA) curves in the typical characteristics sections, ensures that the maximum junction temperature of any component inside the module is never exceeded.