ZHCSKO0B December 2019 – September 2021 TPSM53602
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT VOLTAGE (VIN) | ||||||
| VIN | Input voltage range | Over IOUT range | 3.8 (1) | 36 | V | |
| VIN turn on | VIN increasing, IOUT = 0 A | 3.55 | V | |||
| VIN turn off | VIN decreasing, IOUT = 0 A | 3.05 | V | |||
| IQ | Quiescient current | Non-switching, VFB = 1.2 V | 24 | µA | ||
| ISHDN | Shutdown supply current | VEN = 0 V, IOUT = 0 A | 5 | 10 | µA | |
| INTERNAL LDO (V5V) | ||||||
| V5V | Internal LDO output voltage appearing at the V5V pin | 6 V ≤ VIN ≤ 36 V | 4.75 | 5 | 5.25 | V |
| FEEDBACK | ||||||
| VFB | Feedback voltage(2) | –40°C ≤ TJ ≤ +125°C, IOUT = 0.75 A | 0.985 | 1 | 1.015 | V |
| Load regulation | TA = +25°C, 0.5 A ≤ IOUT ≤ 2 A | 0.06 | % | |||
| Line regulation | TA = +25°C, IOUT = 0.75 A, Over VIN range | 0.15 | % | |||
| IFB | Current into FB pin | FB = 1 V | 0.2 | 50 | nA | |
| CURRENT | ||||||
| IOUT | Output current | TA = 25°C | 0 | 2 | A | |
| IOUT | Over-current threshold | 3.5 | A | |||
| VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.4 | V | |||
| tHC | Time between current-limit hiccup burst | 94 | ms | |||
| ENABLE (EN PIN) | ||||||
| VEN-VCC-H | EN input level required to turn on internal LDO | Rising threshold | 1 | V | ||
| VEN-VCC-L | EN input level required to turn off internal LDO | Falling threshold | 0.3 | V | ||
| VEN-H | EN input level required to start switching | Rising threshold | 1.2 | 1.23 | 1.26 | V |
| VEN-HYS | Hysteresis below VEN-H | Falling | 100 | mV | ||
| ILKG-EN | Enable input leakage current | VEN = 3.3 V | 0.2 | nA | ||
| POWER GOOD (PGOOD PIN) | ||||||
| VPG-HIGH-UP | VOUT rising (fault) | % of FB voltage | 107 | % | ||
| VPG-HIGH-DN | VOUT falling (good) | % of FB voltage | 105 | % | ||
| VPG-LOW-UP | VOUT rising (good) | % of FB voltage | 94 | % | ||
| VPG-LOW-DN | VOUT falling (fault) | % of FB voltage | 92 | % | ||
| RPG | Power-good flag RDSON | VEN = 0 V | 35 | Ω | ||
| VIN-PG | Minimum input voltage for proper PGOOD function | 50-µA, EN = 0 V | 2 | V | ||
| VPG | PGOOD logic low output | 50-µA, EN = 0 V, VIN = 2 V | 0.2 | V | ||
| PERFORMANCE | ||||||
| η | Efficiency | IOUT = 2 A, TA = 25°C | 91 | % | ||
| SOFT START | ||||||
| tSS | Internal soft-start time | 4 | ms | |||
| SWITCHING FREQUENCY | ||||||
| ƒSW-MAX | Max switching frequency | IOUT = 2 A, TA = 25°C | 1.4(3) | MHz | ||