ZHCSK64B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN | 3(1) | 65 | V | ||
PGOOD | 12 | V | ||||
HYS | 5 | V | ||||
Output voltage | VOUT | Adjustable option | 1.223 | 15 | V | |
Fixed 5 V option | 5 | V | ||||
Fixed 3.3 V option | 3.3 | V | ||||
Output current | Iout | 100 | mA | |||
TA | Operating ambient temperature | –40 | 125 | °C | ||
CIN | Input capacitance | Ceramic | 1(2) | µF | ||
COUT | Output capacitance | Ceramic | 10(3) | µF |