ZHCSK64B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters and follow the design procedures in the Section 8.2.2.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage VIN | 24 V typical |
| Output voltage VOUT | 5 V |
| Output current rating | 100 mA (50 Ω) |