ZHCSN72 june 2023 TPSI2072-Q1
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VVDD | Primary side supply voltage(1) | 4.5 | 20 | V | |
VEN1 | Enable1 voltage(1) | 0 | 20 | V | |
VEN2 | Enable2 voltage(1) | 0 | 20 | V | |
VSM-S1, VSM-S2 | Switch input voltage | –600 | 600 | V | |
IS1,S2 | Switch current | –50 | 50 | mA | |
ISM | Switch current | –100 | 100 | mA | |
TA | Ambient operating temperature | –40 | 125 | °C | |
TJ | Junction operating temperature | –40 | 150 | °C |