ZHCSMJ4 March 2021 TPS92391
PRODUCTION DATA
This typical LED-driver application is designed to meet the parameters listed in Table 8-5:
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN voltage range | 4.5 V to 20 V (quiescent voltage) |
| VDD voltage | 3.3 V |
| LED strings configuration | 5 strings, 3 LEDs in series |
| Charge pump | Enabled |
| Brightness control | I2C |
| Output configuration | OUT1 to OUT5 are in phase shift PWM mode |
| LED string current | 80 mA |
| Boost frequency | 2.2 MHz |
| Inductor | 10 µH at 4-A saturation current |
| RISENSE | 20 mΩ |
| Power-line FET | Enabled |
| RSENSE | 50 mΩ |
| Input/Output capacitors | CIN and COUT: 1 × 33-µF electrolytic + 1 × 10-µF ceramic |
| Spread spectrum | Enabled |
| Discharge function | Enabled |