ZHCSMJ2 March 2021 TPS92390
PRODUCTION DATA
This typical LED-driver application is designed to meet the parameters listed in Table 8-1:
| DESIGN PARAMETER | VALUE |
|---|---|
| VIN voltage range | 5 Vto 20 V (Quiescent Voltage) |
| VDD voltage | 3.3 V |
| LED strings configuration | 4 strings, 7 LEDs in series |
| Charge pump | Enabled |
| Brightness control | I2C |
| Output configuration | OUT1 to OUT4 are in phase shift mode (90°) |
| LED string current | 150 mA |
| Boost frequency | 400 kHz |
| Inductor | 22 µH at 6.5-A saturation current |
| RISENSE | 20 mΩ |
| Power-line FET | Enabled |
| RSENSE | 30 mΩ |
| Input/Output capacitors | CIN and COUT: 1 × 33-µF electrolytic + 1 × 10-µF ceramic |
| Spread spectrum | Enabled |