ZHCSMP6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltages | PVIN to PGND | –0.3 | 36 | V |
| EN to AGND | –0.3 | PVIN + 0.3 | ||
| FB, RT, SS/TRK to AGND | –0.3 | 5 | ||
| PGOOD to AGND | –0.3 | 20 | ||
| SYNC to AGND | –0.3 | 5.5 | ||
| BIAS to AGND | –0.3 | Lower of (PVIN + 0.3) or 20 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Output voltages | SW to PGND | –0.3 | PVIN + 0.3 | V |
| SW to PGND less than 10-ns transients | –3.5 | 36 | ||
| CBOOT to SW | –0.3 | 5 | ||
| VCC to AGND | –0.3 | 5 | ||
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |