ZHCSOS3F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage pins | –0.5 | 16 | V | |
VOUT | Output voltage pins | –0.5 | 16 | V | |
SS | Soft start pin | –0.3 | 16 | V | |
EN, OVP | Enable and over voltage protection pins | –0.3 | 7.5 | V | |
IIN, IOUT | Continuous switch current | 5.4 | A | ||
IIN_PLS, IOUT_PLS | Pulsed switch current (t ≤ 5 µs) | 30 | A | ||
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |