ZHCSNP8 November 2021 TPS7H1210-SEP
PRODUCTION DATA
The TPS7H1210-SEP provides low output noise when a noise-reduction capacitor (CNR_SS) is used.
The noise-reduction capacitor serves as a filter for the internal reference. By using at a 100-nF noise reduction capacitor (CNR_SS), the output noise can be reduced by approximately 80% (from 35.7 μVRMS to 7.1 μVRMS). See Figure 6-22 for additional information. The benefit is less pronounced at higher currents (see Figure 6-21).
The TPS7H1210-SEP low output voltage noise makes it an ideal solution for powering noise-sensitive circuitry.