SLVSCJ8B November 2014 – January 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Unregulated input voltage | IN(2)(3)(4) | –0.3 | 45 | V |
| Regulated output voltage | OUT(2)(3) | –0.3 | 7 | V |
| Operating junction temperature range, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
| Charged device model (CDM), per AEC Q100-011 | Other pins | ±500 | |||
| Corner pins (4 pin: 1, 3, and 4; 5 pin: 1, 3, 4, and 5) |
±750 | ||||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VI | Unregulated input voltage | 4 | 40 | V |
| VO | Output voltage | 0 | 5.5 | V |
| CO | Output capacitor requirements(1) | 2.2 | 100 | µF |
| ESRCO | Output ESR requirements(2) | 0.001 | 2 | Ω |
| TJ | Operating junction temperature range | –40 | 150 | °C |
| THERMAL METRIC(1)(2) | DCY | DBV | UNIT | |
|---|---|---|---|---|
| 4 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 64.2 | 210.4 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 46.8 | 126.1 | |
| RθJB | Junction-to-board thermal resistance | 13.3 | 38.4 | |
| ψJT | Junction-to-top characterization parameter | 6.3 | 16 | |
| ψJB | Junction-to-board characterization parameter | 13.2 | 37.5 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE AND CURRENT (IN) | ||||||
| VI | Input voltage | Fixed 2.5-V output, IO = 1 mA | 4 | 40 | V | |
| Fixed 3.3-V output, IO = 1 mA | 4 | 40 | ||||
| Fixed 5-V output, IO = 1 mA | 5.5 | 40 | ||||
| IQ | Quiescent current | Fixed 2.5-V and 3.3-V version, VI = 4 to 40 V, Fixed 5-V version, VI = 5.5 to 40 V, IO = 0.2 mA |
15 | 25 | µA | |
| VIN(UVLO) | IN undervoltage detection | Ramp VI up until the output turns on | 3.65 | V | ||
| Ramp VI down until the output turns OFF | 3 | |||||
| REGULATED OUTPUT (OUT) | ||||||
| VO | Regulated output | Fixed 2.5-V version, VI = 4 to 40 V, IO = 1 to 150 mA | –3% | 3% | ||
| Fixed 3.3-V version, VI = 5 to 40 V, IO = 1 to 150 mA | –3% | 3% | ||||
| Fixed 5-V version, VI = 6.5 to 40 V, IO = 1 to 150 mA | –3% | 3% | ||||
| ΔVO(ΔVI) | Line regulation | VI = 6 to 40 V, ∆VO, IO = 10 mA | 10 | mV | ||
| ΔVO(ΔIL) | Load regulation | IO = 1 to 150 mA, ∆VO | 20 | mV | ||
| VDROP | Dropout voltage | Fixed 2.5-V version, VI – VO, IO = 50 mA | 1.575 | V | ||
| Fixed 2.5-V version, VI – VO, IO = 100 mA | 1.575 | |||||
| Fixed 3.3-V version, VI – VO, IO = 50 mA | 799 | mV | ||||
| Fixed 3.3-V version, VI – VO, IO = 100 mA | 800 | |||||
| Fixed 5-V version, VI – VO, IO = 50 mA | 220 | 400 | ||||
| Fixed 5-V version, VI – VO, IO = 100 mA | 450 | 800 | ||||
| IO | Output current | VO in regulation | 0 | 150 | mA | |
| IOCL | Output current-limit | OUT short to ground | 150 | 500 | mA | |
| PSRR | Power supply ripple rejection(1) | Vrip = 0.5 Vpp, Load = 10 mA, ƒ = 100 Hz, CO = 2.2 µF | 60 | dB | ||
| OPERATING TEMPERATURE RANGE | ||||||
| Tsd | Junction shutdown temperature | 175 | °C | |||
| Thys | Hysteresis of thermal shutdown | 25 | °C | |||


| VI = 14 V | ||

| IO = 0 mA | ||



| IO = 10 mA | VI = 14 V | TA = 25°C |
| CO = 2.2 µF |

| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 5 V | ||

| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 2.5 V | ||

| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 3.3 V | ||

| VI = 9 to 16 V | CO = 2.2 µF | 1 ms/div |
| IO = 10 mA | ||

| VI = 9 to 16 V | CO = 2.2 µF | 1 ms/div |
| IO = 10 mA | ||

| CO = 2.2 µF, 400 µs/div | ||

| IO = 0 mA | ||

| IO = 0 mA | ||

| IO = 0.2 mA | ||

| IO = 100 mA | VI = 14 V | TA = 25°C |
| CO = 2.2 µF |


| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 3.3 V | ||

| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 5 V | ||

| VI = 14 V | CO = 2.2 µF | 1 ms/div |
| VO = 2.5 V |

| VI = 9 to 16 V | CO = 2.2 µF | 1 ms/div |
| IO = 10 mA | ||

| CO = 2.2 µF, 400 µs/div | ||

| CO = 2.2 µF, 400 µs/div | ||