ZHCSBR4A April 2014 – June 2014 TPS7A8101-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | IN | –0.3 | 7 | V |
| FB/SNS, NR | –0.3 | 3.6 | V | |
| EN | –0.3 | VI + 0.3(2) | V | |
| OUT | –0.3 | 7 | V | |
| Current | OUT | Internally Limited | A | |
| Operating junction temperature, TJ | –55 | 150 | °C | |
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| Tstg | Storage temperature range | –55 | 150 | °C | ||
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002, classification level H2(1) | –2 | 2 | kV | |
| Charged device model (CDM), per JEDEC specification JESD22-C101, classification level C4B | Corner pins (1, 4, 5, and 8) |
–750 | 750 | V | ||
| Other pins | –500 | 500 | ||||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VI | Input voltage | 2.2 | 6.5 | V |
| IO | Output current | 0 | 1 | A |
| TA | Operating free air temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | DRB | UNIT | |
|---|---|---|---|
| (8 PINS) | |||
| RθJA | Junction-to-ambient thermal resistance | 45.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 53.1 | |
| RθJB | Junction-to-board thermal resistance | 21.2 | |
| ψJT | Junction-to-top characterization parameter | 0.9 | |
| ψJB | Junction-to-board characterization parameter | 21.4 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.2 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VI | Input voltage range(1) | 2.2 | 6.5 | V | ||||
| V(NR) | Internal reference | 0.79 | 0.8 | 0.81 | V | |||
| VO | Output voltage range | 0.8 | 6 | V | ||||
| Output accuracy(2) | VO + 0.5 V ≤ VI ≤ 6 V, VI ≥ 2.5 V, 100 mA ≤ IO ≤ 500 mA, 0°C ≤ TJ ≤ 85°C |
–2% | 2% | |||||
| VO + 0.5 V ≤ VI ≤ 6.5 V, VI ≥ 2.2 V, 100 mA ≤ IO ≤ 1 A |
–3% | ±0.3% | 3% | |||||
| ΔVO(ΔVI) | Line regulation | VOnom + 0.5 V ≤ VI ≤ 6.5 V, VI ≥ 2.2 V, IO = 100 mA |
150 | μV/V | ||||
| ΔVO(ΔIL) | Load regulation | 100 mA ≤ IO ≤ 1 A | 2 | μV/mA | ||||
| VDO | Dropout voltage(3) | VO + 0.5 V ≤ VI ≤ 6.5 V, VI ≥ 2.2 V, IO = 500 mA, V(FB/SNS) = GND |
250 | mV | ||||
| VO + 0.5 V ≤ VI ≤ 6.5 V, VI ≥ 2.5 V, IO = 750 mA, V(FB/SNS) = GND |
350 | mV | ||||||
| VO + 0.5 V ≤ VI ≤ 6.5 V, VI ≥ 2.5 V, IO = 1 A, V(FB/SNS) = GND |
500 | mV | ||||||
| IL | Output current-limit | VO = 0.85 × VOnom, VI ≥ 3.3 V | 1100 | 1400 | 2000 | mA | ||
| I(GND) | Ground pin current | IO = 1 mA | 60 | 100 | μA | |||
| IO = 1 A | 350 | μA | ||||||
| IL(sd) | Shutdown current (I(GND)) | V(EN) ≤ 0.4 V, VI ≥ 2.2 V, RL = 1 kΩ, 0°C ≤ TJ ≤ 125°C |
0.2 | 2.5 | μA | |||
| I(FB/SNS) | Feedback pin current | VI = 6.5 V, V(FB/SNS) = 0.8 V | 0.02 | 1 | μA | |||
| PSRR | Power-supply rejection ratio | VI = 4.3 V, VO = 3.3 V, IO = 750 mA |
ƒ = 100 Hz | 80 | dB | |||
| ƒ = 1 kHz | 82 | dB | ||||||
| ƒ = 10 kHz | 78 | dB | ||||||
| ƒ = 100 kHz | 60 | dB | ||||||
| ƒ = 1 MHz | 54 | dB | ||||||
| Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VI = 3.8 V, VO = 3.3 V, IO = 100 mA, C(NR) = C(BYPASS) = 470 nF |
23.5 | μVRMS | ||||
| V(EN)H | Enable high (enabled) | 2.2 V ≤ VI ≤ 3.6 V, RL = 1 kΩ | 1.2 | V | ||||
| 3.6 V < VI ≤ 6.5 V, RL = 1 kΩ | 1.35 | V | ||||||
| V(EN)L | Enable low (shutdown) | RL = 1 kΩ | 0 | 0.4 | V | |||
| I(EN) | Enable pin current, enabled | VI = V(EN) = 6.5 V | 0.02 | 1 | μA | |||
| tst | Startup time | VOnom = 3.3 V, VO = 0% to 90% VOnom, R1 = 3.3 kΩ, C(OUT) = 10 μF, C(NR) = 470 nF |
80 | ms | ||||
| UVLO | Undervoltage lockout | VI rising, RL = 1 kΩ | 1.86 | 2 | 2.1 | V | ||
| Hysteresis | VI falling, RL = 1 kΩ | 75 | mV | |||||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||||
| Reset, temperature decreasing | 140 | °C | ||||||

| NOTE: The Y-axis shows 1% VO per division | ||

| VO = 0.8 V | IO = 750 mA | |
| NOTE: The Y-axis shows 1% VO per division | ||

| IO = 1 A | ||

| IO = 500 mA | ||

| VI = 3.6 V | ||


| VO = VI – 0.5 V |

| VI – VO = 1 V | C(IN) = 0 F | C(OUT) = 10 µF |
| C(NR) = C(BYPASS) = 470 nF | ||

| VI – VO = 1 V | C(IN) = 0 F | C(OUT) = 10 µF |
| C(NR) = C(BYPASS) = 470 nF | ||

| IO = 100 mA | C(IN) = 0 F |

| VI – VO = 0.5 V | C(OUT) = 10 µF | C(IN) = 10 µF | |
| 24.09 µVRMS (C(NR) = C(BYPASS) = 100 nF) | |||
| 23.54 µVRMS (C(NR) = C(BYPASS) = 470 nF) | |||

| 23.54 µVRMS (IO = 100 mA) | C(IN) = 10 µF | VI – VO = 0.5 V |
| 23.71 µVRMS (IO = 750 mA) | C(NR) = 470 nF | C(OUT) = 10 µF |
| 22.78 µVRMS (IO = 1 A) | C(BYPASS) = 470 nF | |

| Using the same value of C(NR) and C(BYPASS) in the X-Axis |

| IO = 100 mA → 1 A → 100 mA | ||

| RL = 33 Ω | C(NR) = 470 nF | C(BYPASS) = 470 nF | ||
| C(OUT) = 10 µF | C(IN) = 10 µF | |||
| (1) The internal reference requires approximately 80 ms of rampup time (see Startup) from the enable event; therefore, VO fully reaches the target output voltage of 3.3 V in 80 ms from startup. | ||||

| NOTE: The Y-axis shows 1% VO per division | ||

| VO = 0.8 V | IO = 5 mA | |
| NOTE: The Y-axis shows 1% VO per division | ||

| IO = 750 mA | ||

| VI = 3.6 V | ||

| VO = 0.8 V | IO = 750 mA | |

| V(EN) = 0.4 V | ||

| C(NR) = C(BYPASS) = 470 nF | C(OUT) = 10 µF | C(IN) = 0 F |

| VI – VO = 0.5 V | C(IN) = 0 F | C(OUT) = 10 µF |
| C(NR) = C(BYPASS) = 470 nF | ||

| VI – VO = 0.5 V | C(IN) = 0 F | C(OUT) = 10 µF |
| C(NR) = C(BYPASS) = 470 nF | ||

| IO = 750 mA | C(IN) = 0 F |

| 25.89 µVRMS (VO = 1.8 V) | C(IN) = 10 µF | VI – VO = 0.5 V |
| 23.54 µVRMS (VO = 2.5 V) | C(NR) = 470 nF | C(OUT) = 10 µF |
| 23.54 µVRMS (VO = 3.3 V) | C(BYPASS) = 470 nF | |

| 23.54 µVRMS (CO = 10 µF) | C(IN) = 10 µF | VI – VO = 0.5 V |
| 23.91 µVRMS (CO = 22 µF) | C(NR) = 470 nF | C(OUT) = 10 µF |
| 22.78 µVRMS (CO = 100 µF) | C(BYPASS) = 470 nF | |

| VI = 3.8 V → 4.8 V → 3.8 V | ||
| IO = 500 mA | ||

| RL = 33 Ω | C(NR) = 470 nF | C(BYPASS) = 470 nF |
| C(OUT) = 10 µF | C(IN) = 10 µF |