ZHCS687F January 2012 – April 2017 TPS7A7001
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | IN | –0.3 | 7 | V | |
EN, FB, OUT | –0.3 | VIN + 0.3(2) | |||
Current | OUT | Internally limited | A | ||
Temperature | Operating virtual junction, TJ | –55 | 150 | °C | |
Storage, Tstg | –55 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.425 | 6.5 | V | |
VEN | Enable pin voltage | 0 | VIN | V | |
CIN | Input capacitor | 1 | 10 | µF | |
COUT | Output capacitor(1)(2) | 4.7 | 10 | 200 | µF |
CFB | Feedforward capacitance | 0 | 100 | nF | |
IOUT | Output current | 0 | 2 | A | |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS7A7001 | UNIT | |
---|---|---|---|
DDA (SO PowerPAD) |
|||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 46.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 29.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE | |||||||
IGND | GND pin current (small) | VIN = 3.3 V, 50-Ω load resistor between OUT and GND |
3 | mA | |||
GND pin current (shutdown) | VIN = 6.5 V, VEN = 0 V | 5 | μA | ||||
OUTPUT VOLTAGE | |||||||
VOUT | Output voltage accuracy(2)(3) | VIN = VOUT + 0.5 V(4), IOUT = 10 mA | –2% | 2% | |||
VIN = 1.8 V, IOUT = 0.8 A, 0°C ≤ TJ = TA ≤ +85°C | –2% | 2% | |||||
IOUT = 10 mA | –3% | 3% | |||||
ΔVO(ΔVI) | Line regulation | IOUT = 10 mA | 0.2 | 0.4 | %/V | ||
ΔVO(ΔIO) | Load regulation(3) | 10 mA ≤ IOUT ≤ 2 A | 0.25 | 0.75 | %/A | ||
VDO | Dropout voltage (5) | IOUT = 1.0 A, 0.5 V ≤ VOUT ≤ 5.0 V | 200 | mV | |||
IOUT = 1.5 A, 0.5 V ≤ VOUT ≤ 5.0 V | 300 | ||||||
IOUT = 2.0 A, 0.5 V ≤ VOUT ≤ 5.0 V | 380 | ||||||
ILIM | Output current limit | VIN = 1.425 V, VOUT = 0.9 × VOUT(NOM) | 2.1 | A | |||
FEEDBACK | |||||||
VREF | Reference voltage accuracy | VIN = 3.3 V, VFB = VOUT, IOUT = 10 mA | 0.490 | 0.500 | 0.510 | V | |
IFB | FB pin current | VFB = 0.5 V | 1 | μA | |||
ENABLE | |||||||
IEN | EN pin current | VEN = 0 V, VIN = 3.3 V | 0.2 | μA | |||
VILEN | EN pin input low (disable) | VIN = 3.3 V | 0 | 0.5 | V | ||
VIHEN | EN pin input high (enable) | VIN = 3.3 V | 1.1 | VIN | V | ||
TEMPERATURE | |||||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | |||
Reset, temperature decreasing | 140 | °C |
COUT = 10 µF |
VOUT = 3.3 V |
VOUT = 1.4 V |
COUT = 100 µF |
VOUT = 1.6 V |