ZHCSOT7 November 2021 TPS7A44
PRODUCTION DATA
Table 8-2 summarizes the design requirements for Figure 8-1.
| PARAMETER | DESIGN VALUES |
|---|---|
| VIN | 15 V (min), 65 V (transient max) |
| VOUT | 3.3 V ± 2 % |
| VMVSEL1 | 0 V |
| VMVSEL2 | ≥ 0.9 V |
| VMID_OUT | 12 V ± 5 % |
| I(IN) (no load) | < 9 μA |
| IOUT (typical), (max) | 20 mA, 50 mA |
| IMID_OUT (typical), (max) | 0 mA , 1 mA |
| TA | 60 °C (max) |