ZHCS516B December 2011 – November 2018 TPS7A4101
PRODUCTION DATA.
The TPS7A4101 has an output voltage range of approximately 1.175 V to 48 V. The nominal output voltage of the device is set by two external resistors, as shown in Figure 12.
R1 and R2 can be calculated for any output voltage range using the formula shown in Equation 1. To ensure stability under no-load conditions, this resistive network must provide a current greater than or equal to 10 µA.
If greater voltage accuracy is required, take into account the output voltage offset contributions because of the feedback pin current and use 0.1% tolerance resistors.